IESNA:LM-63-2002
[TEST]P1055599
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-S1165D950-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 3, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1623
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 41.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1387 1374 1366.8 1356.8 1340.9 1319.4 1296.3 1270.4 1238.8 1205.7
1169.7 1129.4 1087.7 1043.1 998.5 951 903.6 854.6 801.4 751
699.2 647.4 597.1 545.3 493.5 441.7 388.5 333.8 282 230.2
181.3 133.8 90.6 50.4 17.3 0 0
1387 1392.7 1379.8 1362.5 1336.6 1302.1 1263.2 1220.1 1171.2 1117.9
1060.4 999.9 936.6 870.5 801.4 732.3 664.7 594.2 525.2 459
392.8 329.5 264.7 208.6 153.9 106.5 64.7 44.6 31.7 20.1
11.5 4.3 1.4 0 0 0 0
1387 1376.9 1353.9 1319.4 1270.4 1215.8 1148.1 1074.8 991.3 903.6
810 717.9 627.3 536.7 451.8 369.8 292.1 221.6 156.8 103.6
56.1 40.3 31.7 24.5 17.3 11.5 7.2 4.3 2.9 1.4
1.4 1.4 1.4 1.4 0 0 0
1387 1375.5 1343.8 1293.5 1227.3 1148.1 1057.5 956.8 847.4 735.2
625.9 520.8 420.1 328 243.2 168.3 106.5 53.2 38.8 31.7
23 17.3 11.5 7.2 4.3 2.9 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 0
1387 1376.9 1349.6 1293.5 1217.2 1129.4 1028.7 915.1 797.1 679.1
566.9 456.1 355.4 267.6 184.2 116.5 59 40.3 31.7 24.5
17.3 11.5 7.2 4.3 2.9 1.4 1.4 1.4 1.4 0
1.4 0 0 0 0 0 0
